??
카탈로그 탐색
CAD모델 선택
ST-7-56
HELP_VARIABLE
Part Number
ST-7-56
Description
Split Bobbin Low Power Transformer, 36VA Power, 115V Input, 56VCT Output Series
Power
36 VA
Output Series
56VCT
Output Parallel
28V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.1 lbs (0.5 kg)
Length
2.62 in. (66.5 mm)
Width
2.18 in. (55.4 mm)
Height
1.59 in. (40.4 mm)
CAD모델 다운로드
미리보기
3D
2D