您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Powered by
CAD模型選擇
{belfuse/signal_transformer/st_7_48/st_7_48.prj},{NB=ST-7-48},{PN=ST-7-48},{DESC=Split Bobbin Low Power Transformer, 36VA Power, 115V Input, 48VCT Output Series},{POWERVA=36},{OS=48VCT},{OP=24V},{INPUT=115V},{MOUNTING=Thru Hole Mount},{FREQUENCY=50/60Hz},{WEIGHT=1.1 lbs (0.5 kg)},{LENGTH=2.62 in. (66.5 mm)},{WIDTH=2.18 in. (55.4 mm)},{HEIGHT=1.59 in. (40.4 mm)},{SHA256=xl6i6dr3E7IwDCLfrfhreCmMJr1YwK18R0FMJ4tRS0w=},{INAME=00648__st2d7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
ST-7-48
HELP_VARIABLE
Part Number
ST-7-48
Description
Split Bobbin Low Power Transformer, 36VA Power, 115V Input, 48VCT Output Series
Power
36
VA
Output Series
48VCT
Output Parallel
24V
Input
115V
V
Mounting
Thru Hole Mount
Frequency
50/60Hz
Hz
Weight
1.1 lbs (0.5 kg)
Length
2.62 in. (66.5 mm)
Width
2.18 in. (55.4 mm)
Height
1.59 in. (40.4 mm)
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D