??
Catalog navigation
Výběr CAD modelu
ST-6-16
HELP_VARIABLE
Part Number
ST-6-16
Description
Split Bobbin Low Power Transformer, 20VA Power, 115V Input, 16VCT Output Series
Power
20 VA
Output Series
16VCT
Output Parallel
8V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.8 lbs (0.36 kg)
Length
2.25 in. (57.2 mm)
Width
1.88 in. (47.8 mm)
Height
1.45 in. (36.8 mm)
Stáhnout CAD model
Previews
3D
2D