??
Catalog navigation
Selección de modelo CAD
SPDL764WM-400-2P-T
HELP_VARIABLE
Part Number
SPDL764WM-400-2P-T
Description
2 Line SMD Common Mode Choke 400Ω impedance@100MHz
Rated Current
5.0 A
Saturation
NA A
Impedance
400 Ohm @ 100MHz
Inductance
NA Uh
DCR
10 Ohm
Test Frequency
1 MHz
Temperature Rise
NA A
Max Height
4 mm
Dimensions Max
7.5 x 6.0 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Descarga de modelos CAD
Previews
3D
2D