??
Catalog navigation
CAD模型选择
SPDL485025-500-2P-T
HELP_VARIABLE
Part Number
SPDL485025-500-2P-T
Description
2 Line SMD Common Mode Choke 500Ω impedance@100MHz
Rated Current
5.0 A
Saturation
NA A
Impedance
250 Ohm @ 100MHz
Inductance
NA Uh
DCR
14mΩ Ohm
Test Frequency
100 MHz
Temperature Rise
NA A
Max Height
2.5 mm
Dimensions Max
5.0 x 4.8 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
下载CAD模型
预览
3D
2D