??
Catalog navigation
Seleção de modelos em CAD
SLPPI04-12-1R0M-TR
HELP_VARIABLE
Part Number
SLPPI04-12-1R0M-TR
Description
High Power Inductor, 1uH, 43 Ohm, 4.5A, Surface Mount, Tape and Reel
I sat
6,2 A
I rms
4,5 A
Inductance
1 µH
DCR
43 Ohm
Max Height
1 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Baixar modelos em CAD
Previews
3D
2D