??
Catalog navigation
Selección de modelo CAD
SFAPI-182K-UL
HELP_VARIABLE
Part Number
SFAPI-182K-UL
Description
Fixed Axial Power Inductor 1.8MH 158mA 4.03 OHM TH
DCR Max.
4,030 Ω
Saturation
0,158 A
Inductance
1800 µH
Max Height
16,5 mm
Dimensions Max
16.5*6.6 mm
Shielding
No
Descarga de modelos CAD
Previews
3D
2D