??
Catalog navigation
CADモデル選択
MPI-200-12
HELP_VARIABLE
Part Number
MPI-200-12
Description
International Multi-Purpose Transformer, 200VA Power, 12VCT Output Series, 6V Output Parallel
Power
200 VA
Output Series
12VCT
Output Parallel
6V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
6.22 lbs (2.82 kg)
Length
3.75 in. (95.3 mm)
Width
4.3 in. (109.2 mm)
Height
3.66 in. (93 mm)
ダウンロード(CADデータ)
プレビュー
3D
2D