??
Catalog navigation
Selezione modello CAD
LP-230-10
HELP_VARIABLE
Part Number
LP-230-10
Description
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
Power
2 VA
Output Series
230VCT
Output Parallel
115V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.87 in. (47.5 mm)
Width
1.56 in. (39.6 mm)
Height
0.65 in. (16.5 mm)
Download modelli CAD
Anteprime
3D
2D