??
Catalog navigation
Wybór modelu CAD
F1C1-252012-3R3M
HELP_VARIABLE
Part Number
F1C1-252012-3R3M
Description
Shielded SMD High Power Inductor, 3.3 uH, 1.8A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
Inductance
3.3 uH
Current
1.8 A
Saturation
2.7 A
DCR
97 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
2.50 x 2.00 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Pobierz modele CAD
Previews
3D
2D