??
Catalog navigation
CAD模型选择
F1A2-383815-2R7N
HELP_VARIABLE
Part Number
F1A2-383815-2R7N
Description
Shielded SMD Power Inductor, 2.7uH, 1.20A, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile
Inductance
2,7 uH
Current
1,2 A
Saturation
1,7 A
DCR
105 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
下载CAD模型
预览
3D
2D