您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Powered by
CAD模型選擇
{belfuse/signal_transformer/f1a2_383815_1r0n/f1a2_383815_1r0n.prj},{NB=F1A2-383815-1R0N},{PN=F1A2-383815-1R0N},{DESC=Shielded SMD Power Inductor, 1.0uH, 1.50A, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile},{INDUCTANCE=1},{CURRENT=1,5},{SATURATION=2,7},{DCR=60},{TESTFREQ=100},{MAXHEIGHT=1,5},{DIMENSIONS=3.8 x 3.8 x 1.5},{PACKAGING=Tape & Reel},{SHIELDING=Shielded},{DEFAULTSORTATTR=262}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
F1A2-383815-1R0N
HELP_VARIABLE
Part Number
F1A2-383815-1R0N
Description
Shielded SMD Power Inductor, 1.0uH, 1.50A, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile
Inductance
1
uH
Current
1,5
A
Saturation
2,7
A
DCR
60
Ohm
Test Frequency
100
KHz
Max Height
1,5
mm
Dimensions Max
3.8 x 3.8 x 1.5
mm
Packaging
Tape & Reel
Shielding
Shielded
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D