??
Catalog navigation
Selezione modello CAD
F1A1-303018-220M
HELP_VARIABLE
Part Number
F1A1-303018-220M
Description
Shielded SMT Power Inductor, 22.0uH, 450mA, 975 Ohm
Inductance
22 uH
Current
0,45 A
Saturation
0,38 A
DCR
975 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3 x 3 x 1.8 mm
Packaging
Bulk
Download modelli CAD
Anteprime
3D
2D