??
카탈로그 탐색
CAD모델 선택
A41-130-20
HELP_VARIABLE
Part Number
A41-130-20
Description
International All-4-One Transformer, Chassis Mount, 130VA Power, 115V/230V Input, 20VCT Output Series
Power
130 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
4.1 lbs (1.86 kg)
Length
2.81 in. (71.4 mm)
Width
3 in. (76.2 mm)
Height
3.37 in. (85.6 mm)
CAD모델 다운로드
미리보기
3D
2D