??
Catalog navigation
CAD model selection
TET2200-12-086ND
HELP_VARIABLE
Part Number
TET2200-12-086ND
Description
Front End DC-DC Power Supply, Power 2200W, Output 12VDC, 183A, Input -40 to -72VDC, Normal Airflow, Standby Output 12V
Power
2200 W
Voltage Input
-40 to -72 VDC
Output Voltage
12 VDC
Output Current
183 A
Operating Temperature
0 to 55 °C
Download CAD models
Previews
3D
2D