??
Catalog navigation
CAD模型选择
RFT-20Y15
HELP_VARIABLE
Part Number
RFT-20Y15
Description
DC-DC,14-160V Input, 15V/1.33A Output 20W RoHS
Power
20 W
Voltage Input
14-160 VAC
Output Voltage
15 VDC
Adjustable Output Voltage
13.5-16.5 VDC
Output Current
1,33 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
15 VDC
下载CAD模型
预览
3D
2D