??
Catalog navigation
CAD模型選擇
RFT-10Y15F
HELP_VARIABLE
Part Number
RFT-10Y15F
Description
DC-DC,14-160V Input, 15V/0.67A Output 10W RoHS
Power
10 W
Voltage Input
14-160 VAC
Output Voltage
15 VDC
Adjustable Output Voltage
13.5-16.5 VDC
Output Current
0,67 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 40.0 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
15 VDC
下載CAD模型
Previews
3D
2D