??
Catalog navigation
CAD model selection
PSL126-7R
HELP_VARIABLE
Part Number
PSL126-7R
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 12VDC, 6A, Input 18-144VDC, Control Input for Output Voltage Adjustment
Power
72 W
Output Voltage
12 VDC
Output Current
6 A
Voltage Input
18-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-25 to 71 °C
Dimension
3U / 8HP cassette
Number of Outputs
1
Vout 1
12 VDC
Iout 1
6 A
Auxiliary functions and options
Control input for output voltage adjustment
Download CAD models
Previews
3D
2D