??
Catalog navigation
CAD model selection
PSK4812-9EBG
HELP_VARIABLE
Part Number
PSK4812-9EBG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 576W, Output 48VDC, 12A, Input 58-144VDC, Inrush Current Limitation, Cooling Plate Large, RoHS Compliant
Power
576 W
Output Voltage
48 VDC
Output Current
12 A
Voltage Input
58-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
48 VDC
Iout 1
12 A
Auxiliary functions and options
Inrush current limitation, Cooling plate large
Download CAD models
Previews
3D
2D