??
Catalog navigation
CAD模型選擇
PSK3612-9EG
HELP_VARIABLE
Part Number
PSK3612-9EG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 432W, Output 36VDC, 12A, Input 44-144VDC, Inrush Current Limitation, RoHS Compliant
Power
432 W
Output Voltage
36 VDC
Output Current
12 A
Voltage Input
44-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
36 VDC
Iout 1
12 A
Auxiliary functions and options
Inrush current limitation
下載CAD模型
Previews
3D
2D