??
카탈로그 탐색
CAD모델 선택
PSA242.5-2IRY
HELP_VARIABLE
Part Number
PSA242.5-2IRY
Description
DC-DC Melcher™ Positive Switching Regulator, Power 60W, Output 24VDC, 2.5A, Input 29-60VDC, Inhibit Input, Control Input for Output Voltage Adjustment
Power
60 W
Output Voltage
24 VDC
Output Current
2.5 A
Voltage Input
29-60 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-10 to 50 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
24 VDC
Iout 1
2.5 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
CAD모델 다운로드
미리보기
3D
2D