??
Catalog navigation
Seleção de modelos em CAD
MULP40-1058
HELP_VARIABLE
Part Number
MULP40-1058
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 58VDC, 0.69A, Input 85 - 264VAC, Screw Terminal
Power
40 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
0.69 A
Number of Outputs
1
Iout 1
0.69 A
Vout 1
58 VDC
Operating Temperature
- °C
Dimensions LxWxH
3 x 2 x 0.75 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Baixar modelos em CAD
Previews
3D
2D