??
Catalog navigation
CADモデル選択
MEPG500-1258-CK
HELP_VARIABLE
Part Number
MEPG500-1258-CK
Description
Medical AC-DC Power Supply, Power 500W, Output 58VDC, 5.17A, Input 90-264 VAC, Fan Cooling, Cover Kit, Ring Lug Terminal
Power
500 W
Input
90-264 VAC
Output
58 VDC
Output Current
5,17 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5.5 x 3.54 x 2 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit
Connector
Ring Lug Terminal
Number of Outputs
1
Vout 1
58 VDC
lout 1
5,17 A
Market
Medical
ダウンロード(CADデータ)
プレビュー
3D
2D