??
Catalog navigation
CADモデル選択
MEPG300-1030-CK
HELP_VARIABLE
Part Number
MEPG300-1030-CK
Description
Medical AC-DC Power Supply, Power 300W, Output 30VDC, 6.67A, Input 90-264 VAC, Fan Cooling, Cover Kit, Screw Terminal
Power
300 W
Input
90-264 VAC
Output
30 VDC
Output Current
6,67 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.47 x 2.56 x 2.16 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit
Connector
Screw Terminal
Number of Outputs
1
Vout 1
30 VDC
lout 1
6,67 A
Market
Medical
ダウンロード(CADデータ)
プレビュー
3D
2D