??
Catalog navigation
Choix du modèle CAO
LFWLP225-1004
HELP_VARIABLE
Part Number
LFWLP225-1004
Description
Industrial Open Frame AC-DC Power Supply, Power 225W, Output 48VDC, 4.68A, Input 85-264VAC, Screw Terminal
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
4.68 A
Number of Outputs
1
Iout 1
4.68 A
Vout 1
48 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Modèles CAO générés
Aperçus 3D
3D
2D