??
카탈로그 탐색
CAD모델 선택
LFMWLP75-1302
HELP_VARIABLE
Part Number
LFMWLP75-1302
Description
Medical Open Frame AC-DC Power Supply, Power 75W, Output 15VDC, 5A, Input 85-264VAC, Molex Header, Open Frame
Power
75 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
5 A
Number of Outputs
1
Iout 1
5 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
3 x 2 x 1 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
CAD모델 다운로드
미리보기
3D
2D