??
Catalog navigation
Селекция на CAD модел
LDC240-72
HELP_VARIABLE
Part Number
LDC240-72
Description
DIN-Rail AC-DC Power Supply, Power 240W, Output 72VDC, 3.3A, Input 90-264VAC
Power
240 W
Voltage Input
90 - 264 VAC
Output Voltage
72 VDC
Output Current
3,3 A
Operating Temperature
-40 to 70 °C
Сваляне на CAD модели
Previews
3D
2D