??
Catalog navigation
CAD model selection
HP3040-9RG
HELP_VARIABLE
Part Number
HP3040-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 188W, Output 5.1/15/15VDC, 18/3.2/3.2A, Input 16.8-137.5VDC, Output voltage adjust, RoHS Compliant
Power
188 W
Voltage Input
16.8-137.5 VDC
Output Voltage
5.1/15/15 VDC
Output Current
18/3.2/3.2 A
Operating Temperature
-40 to 71 °C
Download CAD models
Previews
3D
2D