??
Catalog navigation
Výběr CAD modelu
EPG500-2212
HELP_VARIABLE
Part Number
EPG500-2212
Description
Industrial AC-DC Power Supply, Power 500W, Output 12VDC, 20A, Input 90-264 VAC, Convection Cooling, Open Frame, Ring Lug Terminal
Power
500 W
Input
90-264 VAC
Output
12 VDC
Output Current
20 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.6 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
Open Frame
Connector
Ring Lug Terminal
Number of Outputs
1
Vout 1
12 VDC
lout 1
20 A
Market
Industrial
Stáhnout CAD model
Previews
3D
2D