??
Catalog navigation
Výběr CAD modelu
EPG300-1312-CK
HELP_VARIABLE
Part Number
EPG300-1312-CK
Description
Industrial AC-DC Power Supply, Power 300W, Output 12VDC, 11.67A, Input 90-264 VAC, Fan Cooling, Cover Kit, JST
Power
300 W
Input
90-264 VAC
Output
12 VDC
Output Current
11,67 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.47 x 2.56 x 2.8 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit
Connector
JST
Number of Outputs
1
Vout 1
12 VDC
lout 1
11,67 A
Market
Industrial
Stáhnout CAD model
Previews
3D
2D