??
Catalog navigation
CAD模型选择
BP1601-9RG
HELP_VARIABLE
Part Number
BP1601-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 24VDC, 8A, Input 16-36VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
16-36 VDC
Output Voltage
24 VDC
Output Current
8 A
Operating Temperature
-40 to 71 °C
下载CAD模型
预览
3D
2D