??
Catalog navigation
CAD Model seçimi
BM3020-9AG
HELP_VARIABLE
Part Number
BM3020-9AG
Description
DC-DC Rugged Melcher™ Cassette, Power 42W, Output 5.1/12/12VDC, 5/0.7/0.7A, Input 14-70VDC, Output Voltage Test Sockets, RoHS Compliant
Power
42 W
Voltage Input
14-70 VDC
Output Voltage
5.1/12/12 VDC
Output Current
5/0.7/0.7 A
Operating Temperature
-40 to 71 °C
CAD modeli indir
Previews
3D
2D