??
Catalog navigation
Výběr CAD modelu
ABS400-1012
HELP_VARIABLE
Part Number
ABS400-1012
Description
Industrial AC-DC Power Supply, Power 400W, Output 12VDC, 33.3A, Input 90-264VAC, Sealed Chassis, Convection Cooling, RoHS Compliant
Power
400 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
33,3 A
Operating Temperature
-20 to 70 °C
Stáhnout CAD model
Previews
3D
2D