??
Catalog navigation
CAD model selection
70IMX7-03-8G
HELP_VARIABLE
Part Number
70IMX7-03-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 5W, Output 3.3VDC, 1.5A, Input 40-121VDC, RoHS Compliant
Power
5 W
Voltage Input
40-121 VDC
Output Voltage
3,3 VDC
Output Current
1,5 A
Operating Temperature
-40 to 85 °C
Download CAD models
Previews
3D
2D