??
Catalog navigation
CAD模型选择
0RQB-D0U12L
HELP_VARIABLE
Part Number
0RQB-D0U12L
Description
Quarter-Brick DC-DC Converter, Power 204W, Output 12VDC, 17A, Input 18-75VDC, Active Low, with baseplate, Through Hole Mount, RoHS Compliant
Power
204 W
Voltage Input
18-75 VDC
Output Voltage
12 VDC
Output Current
17 A
Operating Temperature
-40 to 85 °C
下载CAD模型
预览
3D
2D