??
카탈로그 탐색
CAD모델 선택
L836-1J1T-43
HELP_VARIABLE
Part Number
L836-1J1T-43
Description
1X1, GIGABIT, Tab Down, Low Profile, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Low
Port Configuration
Tab Down
LED
Yes
LED Type
OG/Y
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
CAD모델 다운로드
미리보기
3D
2D