??
Catalog navigation
Selección de modelo CAD
L834-1A1T-91
HELP_VARIABLE
Part Number
L834-1A1T-91
Description
MagJack 10/100BASE-T, 1X1, G/Y, Tab Down, Low Profile, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Mid-plane
Port Configuration
Tab Down
LED
Yes
LED Type
G/Y
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Descarga de modelos CAD
Previews
3D
2D