??
카탈로그 탐색
CAD모델 선택
2250331-1
HELP_VARIABLE
Part Number
2250331-1
Description
1X1, 2.5G, 4PPoE+, 60W, GO/Y, -40, to, 85oC, Tap, Up
Brand
TRP
Speed
2.5GBASET
Number of Ports
1X1
LED
Yes
LED Type
GO/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
40 to 85 °C
PoE Rating
4PPoE 60W
CAD모델 다운로드
미리보기
3D
2D