??
Catalog navigation
CAD模型选择
2250009-3
HELP_VARIABLE
Part Number
2250009-3
Description
2X2, S866P9ET, 10/100, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X2
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
下载CAD模型
预览
3D
2D