??
Catalog navigation
CAD model selection
1840932-8
HELP_VARIABLE
Part Number
1840932-8
Description
2X1, S8G80, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X1
LED
Yes
LED Type
G/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D