??
Catalog navigation
CAD模型選擇
1840860-6
HELP_VARIABLE
Part Number
1840860-6
Description
2X6, S8G56, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X6
LED
Yes
LED Type
G/GO
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
下載CAD模型
Previews
3D
2D