??
Catalog navigation
CAD model selection
0ZRR0050FF1E
HELP_VARIABLE
Part Number
0ZRR0050FF1E
Description
Radial PTC Resettable Fuse, 500mA, Bulk Pack
Vmax Voltage Rating
60 VDC
R1max
1,17 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
0,5 A
ITRIP Current Rating
1 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
Download CAD models
Previews
3D
2D