??
Catalog navigation
CAD model selection
0ZRN0400FF1E
HELP_VARIABLE
Part Number
0ZRN0400FF1E
Description
Radial PTC Resettable Fuse, 4A, Bulk Pack
Vmax Voltage Rating
16 VDC
R1max
0,06 Ohm
Imax Current Rating
100 A
IHOLD Current Rating
4 A
ITRIP Current Rating
7 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
Download CAD models
Previews
3D
2D