??
Catalog navigation
CADモデル選択
0ADBP2500-RE
HELP_VARIABLE
Part Number
0ADBP2500-RE
Description
Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 2.5A
Current
2,5 A
Voltage
1000 VAC
Voltage
1000 VDC
Interrupting Rating
10000 AC
Interrupting Rating
10000 DC
Case Size
6x32 (Axial Lead)
Characteristic
Fast Blow
Packaging
Bulk (Pigtail)
ダウンロード(CADデータ)
プレビュー
3D
2D