??
Catalog navigation
CAD model selection
105-0302-001
HELP_VARIABLE
Part Number
105-0302-001
Description
Tip Plug, Red, Wire Mount for .080" (2.0mm), Insulated Solderless
Termination Type
Solderless
Current Rating
10 A
Breakdown Voltage
3500 Vrms min.
Contact Material
Brass
Color
Red
Body Material
Nylon
Product Type
Insulated Solderless
Plating
Nickel
Download CAD models
Previews
3D
2D