??
Catalog navigation
CAD model selection
XRCM60-15K
HELP_VARIABLE
Part Number
XRCM60-15K
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 15VDC, 4A, Input 16.8-137.5VDC, Pluggable Connectors
Power
60 W
Voltage Input
16.8-137.5 VDC
Output Voltage
15 VDC
Output Current
4 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D