??
Catalog navigation
CAD model selection
XRCM60-12DQFK
HELP_VARIABLE
Part Number
XRCM60-12DQFK
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 12VDC, 5A, Input 16.8-137.5VDC, Output Voltage Monitor, ORing FET, Built-in Fuse, Pluggable Connectors
Power
60 W
Voltage Input
16.8-137.5 VDC
Output Voltage
12 VDC
Output Current
5 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D