??
Catalog navigation
CAD model selection
TET4000-48-069RA
HELP_VARIABLE
Part Number
TET4000-48-069RA
Description
Front End AC-DC Power Supply, Power 4000W, Output 54VDC, 73A, Input 90-300VAC, Reverse Airflow
Power
4000 W
Voltage Input
90-300 VAC
Output Voltage
48 VDC
Output Current
73 A
Operating Temperature
0 to 45 °C
Download CAD models
Previews
3D
2D