??
Catalog navigation
CAD model selection
TET2200-12-086NA
HELP_VARIABLE
Part Number
TET2200-12-086NA
Description
Front End AC-DC Power Supply, Power 2200W, Output 12VDC, 183A, Input 90-264VAC, Normal Airflow
Power
2200 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
183 A
Operating Temperature
0 to 50 °C
Download CAD models
Previews
3D
2D