??
Catalog navigation
CAD model selection
ST-5-28
HELP_VARIABLE
Part Number
ST-5-28
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V Input, 28VCT Output Series
Power
12 VA
Output Series
28VCT
Output Parallel
14V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.7 lbs (0.32 kg)
Length
1.91 in. (48.5 mm)
Width
1.59 in. (40.4 mm)
Height
1.45 in. (36.8 mm)
Download CAD models
Previews
3D
2D